$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

VB66GYCAGK

Compact and high-sensitivity 1.53-megapixel color global shutter CMOS image sensor in OBGA package packed in tray

Operating Temp Min Celsius-30.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Package Size6.2 x 6.9
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameOBGA

The VD66GY and VB66GY are part of a brand-new, comprehensive series of image sensors developed by STMicroelectronics for professional and consumer vision applications.Leveraging state-of-the-art technologies developed by STMicroelectronics own foundry, the sensors provide outstanding performance...
Read More

Key features
  • Cutting-edge performance of ST proprietary pixel:
    • BSI structure provides superior QE, MTF, and angular response.
    • Full DTI technology further increases sensitivity and sharpness.
    • Excellent response across the whole color spectrum.
    • Proprietary technology from ST foundry in France, ensuring safe supply.
  • Easy integration into your system:
    • Ultracompact die with centered design to minimize your system size.
    • Small optical format: 4.6 mm (1/4'') at full resolution and 3.7 mm (1/5'') with 1 MP crop.
    • Low power, ideal for battery-powered devices.
    • Robust design and image quality in temperature.
  • A complete toolbox of in-sensor features:
    • Stunning images with in-sensor autoexposure and various corrections.
    • Multiple features to optimize data size and frame rates such as crop, binning, and programmable sequences.
    • 8 GPIOs enabling extra controls such as trigger or LED synchronization.
  • Seamless connection to embedded processing platforms:
    • 1 or 2 lanes MIPI CSI-2 interface enabling straight connection to entry-level cost-effective processing platforms.
    • Start your development immediately with our turnkey sensor boards, modules, and drivers for the VD66GY and VB66GY image sensors
  • The VD66GY, VB66GY color image sensors are also available in monochrome (VB56G3, VD56G3) and RGB-NIR versions (VB16GZ, VD16GZ).
Out of Stock
Operating Temp Min Celsius-30.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Package Size6.2 x 6.9
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameOBGA

The VD66GY and VB66GY are part of a brand-new, comprehensive series of image sensors developed by STMicroelectronics for professional and consumer vision applications.Leveraging state-of-the-art technologies developed by STMicroelectronics own foundry, the sensors provide outstanding performance...
Read More

Key features
  • Cutting-edge performance of ST proprietary pixel:
    • BSI structure provides superior QE, MTF, and angular response.
    • Full DTI technology further increases sensitivity and sharpness.
    • Excellent response across the whole color spectrum.
    • Proprietary technology from ST foundry in France, ensuring safe supply.
  • Easy integration into your system:
    • Ultracompact die with centered design to minimize your system size.
    • Small optical format: 4.6 mm (1/4'') at full resolution and 3.7 mm (1/5'') with 1 MP crop.
    • Low power, ideal for battery-powered devices.
    • Robust design and image quality in temperature.
  • A complete toolbox of in-sensor features:
    • Stunning images with in-sensor autoexposure and various corrections.
    • Multiple features to optimize data size and frame rates such as crop, binning, and programmable sequences.
    • 8 GPIOs enabling extra controls such as trigger or LED synchronization.
  • Seamless connection to embedded processing platforms:
    • 1 or 2 lanes MIPI CSI-2 interface enabling straight connection to entry-level cost-effective processing platforms.
    • Start your development immediately with our turnkey sensor boards, modules, and drivers for the VD66GY and VB66GY image sensors
  • The VD66GY, VB66GY color image sensors are also available in monochrome (VB56G3, VD56G3) and RGB-NIR versions (VB16GZ, VD16GZ).