Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!

Active

VD1940AE/RW

Automotive-grade, 5.1 Mpixel image sensor with global shutter and rolling modes for full image resolution and performance, in NIR and RGB

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape Mounted
RoHs compliantN/A
GradeAutomotive Safety
Package NameDIE

The VB1940 and VD1940 are 5.1 MP image sensors with both rolling and global shutter modes.In rolling shutter mode, the VB1940 and VD1940 produce a single HDR color frame output through the MIPI CSI-2 interface. This is achieved by combining a short and long exposure. In addition, the user can...
Read More

Key features
  • Automotive compliancy
    • AEC-Q100 automotive grade 2 qualified
    • Operating junction temperature: -40°C to 125°C
    • ISO26262 compliant to support ASIL B system integration
    • Cybersecurity features
  • Hybrid 5.1 MP global and rolling shutter features
    • 3D stacked sensor 40 nm/65 nm
    • 5.1 MP sensor (2560 x 1984)
    • 2.25 µm x 2.25 µm BSI (backside illuminated) pixel
    • RGB/NIR pixel technology with RGB NIR 4x4 pattern
    • Image array size: 5.8 mm x 4.5 mm
    • Optical format 1/2.5 inch
    • Bare die or OBGA package
  • Innovative features
    • Dual exposure controls (RGB and IR)
    • On-chip bayerization ISP (image signal processor)
    • On-chip color HDR (high dynamic range) merges
    • On-chip NIR smart upscale
    • 4 programmable contexts, in a versatile sequence, with up to 32 elements
  • Interface
    • Quad-lane transmitter MIPI CSI-2 (copyright© 2005-2010 MIPI Alliance, Inc. Standard for camera serial interface 2 (CSI-2) version 1.1), up to 1.5 Gbps per lane
    • 4 programmable GPIOs (general-purpose input/outputs) to control the LED (light-emitting diode)
      • Output synchronized with sensor integration periods
      • PWM (pulse-width modulation) control
    • Fast mode plus I²C control interface
  • Unique imaging performance
    • HDR linear dynamic range up to 100 dB in rolling shutter mode
    • Up to 60 frames per second at full resolution
    • Ultralow noise
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape Mounted
RoHs compliantN/A
GradeAutomotive Safety
Package NameDIE

The VB1940 and VD1940 are 5.1 MP image sensors with both rolling and global shutter modes.In rolling shutter mode, the VB1940 and VD1940 produce a single HDR color frame output through the MIPI CSI-2 interface. This is achieved by combining a short and long exposure. In addition, the user can...
Read More

Key features
  • Automotive compliancy
    • AEC-Q100 automotive grade 2 qualified
    • Operating junction temperature: -40°C to 125°C
    • ISO26262 compliant to support ASIL B system integration
    • Cybersecurity features
  • Hybrid 5.1 MP global and rolling shutter features
    • 3D stacked sensor 40 nm/65 nm
    • 5.1 MP sensor (2560 x 1984)
    • 2.25 µm x 2.25 µm BSI (backside illuminated) pixel
    • RGB/NIR pixel technology with RGB NIR 4x4 pattern
    • Image array size: 5.8 mm x 4.5 mm
    • Optical format 1/2.5 inch
    • Bare die or OBGA package
  • Innovative features
    • Dual exposure controls (RGB and IR)
    • On-chip bayerization ISP (image signal processor)
    • On-chip color HDR (high dynamic range) merges
    • On-chip NIR smart upscale
    • 4 programmable contexts, in a versatile sequence, with up to 32 elements
  • Interface
    • Quad-lane transmitter MIPI CSI-2 (copyright© 2005-2010 MIPI Alliance, Inc. Standard for camera serial interface 2 (CSI-2) version 1.1), up to 1.5 Gbps per lane
    • 4 programmable GPIOs (general-purpose input/outputs) to control the LED (light-emitting diode)
      • Output synchronized with sensor integration periods
      • PWM (pulse-width modulation) control
    • Fast mode plus I²C control interface
  • Unique imaging performance
    • HDR linear dynamic range up to 100 dB in rolling shutter mode
    • Up to 60 frames per second at full resolution
    • Ultralow noise