Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!

Active

VD1943CE/RW

Feature-rich 5-megapixel RGB-IR CMOS image sensor with hybrid shutter and on-chip RGB-IR intelligence

Operating Temp Min Celsius-30.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape Mounted
RoHs compliantN/A
GradeIndustrial
Package NameDIE

The VB1943 and VD1943 are 5.1 megapixel, 2.25 µm global, and rolling shutter image sensors. They are designed for a wide spectrum of applications that require capturing color and NIR images. Operation of these sensors combines global and rolling shutter technology with an extended dynamic...
Read More

Key features
  • Resolution: 5.1 megapixel sensor (2560 x 1984)
  • Chroma: RGB-NIR, NIR or Bayer
  • Optical format: 1/2.5 inch
  • Image array size: 5.8 mm x 4.5 mm
  • Pixel technology:
    • 3D stacked sensor with 2.25 μm x 2.25 μm BSI pixel size
    • Global and rolling shutter technology
  • Functions:
    • Dual and single exposure modes with separated controls of RGB pixels and NIR pixels
    • Automatic/external synchronization mode
    • Independent horizontal and vertical image flip
    • Automatic dark calibration
    • Dynamic defective pixel correction
    • Integrated noise reduction feature
  • Advanced image processing:
    • Embedded 18-bit high dynamic range pixel reconstruction
    • Embedded Bayer reconstruction with NIR depollution
    • Embedded NIR smart upscale to full resolution monochrome output
    • Four programmable contexts with versatile sequencing management
  • Frame rates:
    • Up to 100 frames per second at full resolution in global shutter mode
    • Up to 50 frames per second at full resolution in rolling shutter mode
  • Interfaces:
    • MIPI CSI-2 interface (dual/quad lanes, max. 1.5 Gbps/lane)
    • MIPI CCI control interface up to 1 MHz
    • 4 programmable GPIOs (general-purpose input/output) to control external illuminators: Output is synchronized with sensor integration periods PWM (pulse-width modulation) control
  • Additional features: Integrated temperature sensor
  • Package options:
    • Available as bare die
    • Available in OBGA package
  • OBGA package:
    • Package size: 10.3 x 8.9 mm
    • Ball matrix: 10 x 9 balls, pitch 0.8 mm
Out of Stock
Operating Temp Min Celsius-30.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape Mounted
RoHs compliantN/A
GradeIndustrial
Package NameDIE

The VB1943 and VD1943 are 5.1 megapixel, 2.25 µm global, and rolling shutter image sensors. They are designed for a wide spectrum of applications that require capturing color and NIR images. Operation of these sensors combines global and rolling shutter technology with an extended dynamic...
Read More

Key features
  • Resolution: 5.1 megapixel sensor (2560 x 1984)
  • Chroma: RGB-NIR, NIR or Bayer
  • Optical format: 1/2.5 inch
  • Image array size: 5.8 mm x 4.5 mm
  • Pixel technology:
    • 3D stacked sensor with 2.25 μm x 2.25 μm BSI pixel size
    • Global and rolling shutter technology
  • Functions:
    • Dual and single exposure modes with separated controls of RGB pixels and NIR pixels
    • Automatic/external synchronization mode
    • Independent horizontal and vertical image flip
    • Automatic dark calibration
    • Dynamic defective pixel correction
    • Integrated noise reduction feature
  • Advanced image processing:
    • Embedded 18-bit high dynamic range pixel reconstruction
    • Embedded Bayer reconstruction with NIR depollution
    • Embedded NIR smart upscale to full resolution monochrome output
    • Four programmable contexts with versatile sequencing management
  • Frame rates:
    • Up to 100 frames per second at full resolution in global shutter mode
    • Up to 50 frames per second at full resolution in rolling shutter mode
  • Interfaces:
    • MIPI CSI-2 interface (dual/quad lanes, max. 1.5 Gbps/lane)
    • MIPI CCI control interface up to 1 MHz
    • 4 programmable GPIOs (general-purpose input/output) to control external illuminators: Output is synchronized with sensor integration periods PWM (pulse-width modulation) control
  • Additional features: Integrated temperature sensor
  • Package options:
    • Available as bare die
    • Available in OBGA package
  • OBGA package:
    • Package size: 10.3 x 8.9 mm
    • Ball matrix: 10 x 9 balls, pitch 0.8 mm