Active

VD5661AA/RW

Automotive HDR Global Shutter 1.6Mp with 3.2um pixel, bare die

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape Mounted
RoHs compliantN/A
GradeAutomotive
Package NameDIE

This automotive global shutter sensor product family features both HDR and ultra low-noise where crosstalk is minimized for near infrared (NIR) scenes.


They are highly recommended for high-end computer vision applications in demanding environments.

Key features
  • AEC-Q100 grade 2 automotive qualification ongoing
  • Automotive global shutter with high-dynamic technology range (up to 98 dB linear) and high-density charge storage
  • 3.2 µm pixel GS-HDR, monochrome, visible, and IR spectrum
  • Optical formats
    • 1.6 MP (1464 x1104) at 75 fps in 1/3” optical format with micro lens
    • 2.3 MP (1944 x1204) at 60 fps in 1/2.5” optical format with micro lens
  • Very high MTF, even in near IR (perfect pixel encapsulation)
  • Low noise 11-bit ADC with digital CDS
  • Linear or compressed output from RAW8 to RAW16 resolution
  • Output interface
    • Mipi CSI-2 (4 x 0.8 Gbps)
    • Parallel 12 bits (100 MHz)
    • Camera control interface (CCI)
  • Machine vision application support
    • In-pixel HDR and background substration modes, with flexible strobe illumination control
    • Up to 4-LED control output, synchronized with sensor integration periods
    • 8 regions of interest (ROI)
    • Programmable sequences of 4-frame contexts
    • Master/slave external frame start control
    • Embedded 16-bit video processing pipe with pixel defect correction, high dynamic range (HDR) merge with ghost removal, and programmable compression of dynamic
    • Mirror/flip/crop
    • Support of subsampling by 2 and by 4
    • Support of binning by 2 and by 4
    • Integrated double temperature sensors
    • Operating junction temperature of -40 °C to 125 °C
    • Automotive qualified IM2BGA plastic package
    • Large spectrum glass for visible and IR applications with dual AR coating
    • ASIL B support e.g. CPU redundancy, embedded full self test, memory and register ECC, safety manager, and voltage monitoring
    • Monochrome micro lens (maximum CRA optimized for 20 °C and 0 °C)
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape Mounted
RoHs compliantN/A
GradeAutomotive
Package NameDIE

This automotive global shutter sensor product family features both HDR and ultra low-noise where crosstalk is minimized for near infrared (NIR) scenes.


They are highly recommended for high-end computer vision applications in demanding environments.

Key features
  • AEC-Q100 grade 2 automotive qualification ongoing
  • Automotive global shutter with high-dynamic technology range (up to 98 dB linear) and high-density charge storage
  • 3.2 µm pixel GS-HDR, monochrome, visible, and IR spectrum
  • Optical formats
    • 1.6 MP (1464 x1104) at 75 fps in 1/3” optical format with micro lens
    • 2.3 MP (1944 x1204) at 60 fps in 1/2.5” optical format with micro lens
  • Very high MTF, even in near IR (perfect pixel encapsulation)
  • Low noise 11-bit ADC with digital CDS
  • Linear or compressed output from RAW8 to RAW16 resolution
  • Output interface
    • Mipi CSI-2 (4 x 0.8 Gbps)
    • Parallel 12 bits (100 MHz)
    • Camera control interface (CCI)
  • Machine vision application support
    • In-pixel HDR and background substration modes, with flexible strobe illumination control
    • Up to 4-LED control output, synchronized with sensor integration periods
    • 8 regions of interest (ROI)
    • Programmable sequences of 4-frame contexts
    • Master/slave external frame start control
    • Embedded 16-bit video processing pipe with pixel defect correction, high dynamic range (HDR) merge with ghost removal, and programmable compression of dynamic
    • Mirror/flip/crop
    • Support of subsampling by 2 and by 4
    • Support of binning by 2 and by 4
    • Integrated double temperature sensors
    • Operating junction temperature of -40 °C to 125 °C
    • Automotive qualified IM2BGA plastic package
    • Large spectrum glass for visible and IR applications with dual AR coating
    • ASIL B support e.g. CPU redundancy, embedded full self test, memory and register ECC, safety manager, and voltage monitoring
    • Monochrome micro lens (maximum CRA optimized for 20 °C and 0 °C)