📢 Final call: FREE worldwide delivery ends on Mar. 31! No min purchase or code needed. 🛒 Shop now

VD56G3CCA/RW

VD56G3CCA/RW

Active

VD56G3CC/RW

Compact and high-sensitivity 1.5 megapixel monochrome global shutter image sensor

Operating Temp Min Celsius-30.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape Mounted
RoHs compliantN/A
GradeIndustrial
Package NameGOOD DIE

The VD56G3 is the first-release of a series of multiple-image sensors developed by STMicroelectronics for professional and consumer vision applications. Leveraging state-of-the-art technologies developed by STMicroelectronics own foundry, the sensor provides outstanding performance in visible and...
Read More

Key features
  • Cutting-edge performance of ST proprietary pixel:
    • BSI structure provides superior QE, MTF, and angular response.
    • Full DTI technology further increases sensitivity and sharpness.
    • Benefits both visible and NIR imaging (850 nm, 940 nm).
    • Proprietary technology from ST foundry in France, ensuring safe supply.
  • Easy integration into your system:
    • Ultra-compact die with centered design to minimize your system size.
    • Small optical format: 4.6 mm (1/4'') at full resolution and 3.7 mm (1/5'') with 1 MP crop.
    • Low power, ideal for battery-powered devices.
    • Robust design and image quality in temperature.
  • A complete toolbox of in-sensor features:
    • Stunning images with in-sensor autoexposure and various corrections.
    • Multiple features to optimize data size and frame rates such as crop, binning, and programmable sequences.
    • 8 GPIOs enabling extra controls such as trigger or LED synchronization.
  • Seamless connection to embedded processing platforms:
    • 1 or 2 lanes MIPI CSI-2 interface enabling straight connection to entry-level cost-effective processing platforms.
    • Start immediately your development with our turnkey sensor boards, modules, and drivers for VD56G3 image sensor.
  • The VD56G3 monochrome image sensor is also available in color RGB version (VD66GY) and RGB-IR version (VD16GZ).
Out of Stock
Quantity $ per unit Savings
1-500$0.000%
Contact sales
$0.00
Operating Temp Min Celsius-30.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape Mounted
RoHs compliantN/A
GradeIndustrial
Package NameGOOD DIE

The VD56G3 is the first-release of a series of multiple-image sensors developed by STMicroelectronics for professional and consumer vision applications. Leveraging state-of-the-art technologies developed by STMicroelectronics own foundry, the sensor provides outstanding performance in visible and...
Read More

Key features
  • Cutting-edge performance of ST proprietary pixel:
    • BSI structure provides superior QE, MTF, and angular response.
    • Full DTI technology further increases sensitivity and sharpness.
    • Benefits both visible and NIR imaging (850 nm, 940 nm).
    • Proprietary technology from ST foundry in France, ensuring safe supply.
  • Easy integration into your system:
    • Ultra-compact die with centered design to minimize your system size.
    • Small optical format: 4.6 mm (1/4'') at full resolution and 3.7 mm (1/5'') with 1 MP crop.
    • Low power, ideal for battery-powered devices.
    • Robust design and image quality in temperature.
  • A complete toolbox of in-sensor features:
    • Stunning images with in-sensor autoexposure and various corrections.
    • Multiple features to optimize data size and frame rates such as crop, binning, and programmable sequences.
    • 8 GPIOs enabling extra controls such as trigger or LED synchronization.
  • Seamless connection to embedded processing platforms:
    • 1 or 2 lanes MIPI CSI-2 interface enabling straight connection to entry-level cost-effective processing platforms.
    • Start immediately your development with our turnkey sensor boards, modules, and drivers for VD56G3 image sensor.
  • The VD56G3 monochrome image sensor is also available in color RGB version (VD66GY) and RGB-IR version (VD16GZ).