Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

Active

VD6283TAB45/1

World's smallest digital color sensor with flicker engine

Operating Temp Min Celsius-30.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Package Size1.832 x 1.008
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameWLCSP T-SHAPE

The VD6283TAB (1.83 x 1.0 x 0.55 mm) is the third version of ST's ambient light sensors with advanced light flicker extraction. Light measurement is fast and accurate thanks to an individual ADC and a readout for each color channel. The VD6283TAB uses hybrid color filters with precise responses...
Read More

Key features
  • Miniature optical module
    • 1.83 x 1.0 x 0.55 mm
    • Optical BGA, 6-balls, reflowable package
    • Operates with phone cover glass on top
  • ALS operation with 6 independent channels
    • Advanced hybrid filters with high photo count response
    • Parallel sensing of all channels: red, green, blue, IR, clear, and visible
    • High dynamic range from 7 mLux to 36 kLux (green channel)
    • High sensitivity and low noise in low light conditions
  • Light flicker extraction
    • Innovative readout architecture to extract AC light flicker signal
    • From 100 Hz to 2 kHz frequency detection, sine or square wave
    • Several extraction modes are available (analog or digital)
  • Software driver provided by STMicroelectronics
  • I²C interface up to 1 Mbit/s (fast mode plus)
  • Perfectly suited for mobile applications
    • 1.8 V power supply
    • Low-power consumption
    • Operating temperature -30 to 85°C
Out of Stock
Operating Temp Min Celsius-30.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Package Size1.832 x 1.008
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameWLCSP T-SHAPE

The VD6283TAB (1.83 x 1.0 x 0.55 mm) is the third version of ST's ambient light sensors with advanced light flicker extraction. Light measurement is fast and accurate thanks to an individual ADC and a readout for each color channel. The VD6283TAB uses hybrid color filters with precise responses...
Read More

Key features
  • Miniature optical module
    • 1.83 x 1.0 x 0.55 mm
    • Optical BGA, 6-balls, reflowable package
    • Operates with phone cover glass on top
  • ALS operation with 6 independent channels
    • Advanced hybrid filters with high photo count response
    • Parallel sensing of all channels: red, green, blue, IR, clear, and visible
    • High dynamic range from 7 mLux to 36 kLux (green channel)
    • High sensitivity and low noise in low light conditions
  • Light flicker extraction
    • Innovative readout architecture to extract AC light flicker signal
    • From 100 Hz to 2 kHz frequency detection, sine or square wave
    • Several extraction modes are available (analog or digital)
  • Software driver provided by STMicroelectronics
  • I²C interface up to 1 Mbit/s (fast mode plus)
  • Perfectly suited for mobile applications
    • 1.8 V power supply
    • Low-power consumption
    • Operating temperature -30 to 85°C