📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
VD6283 breakout board 6-channel ambient light sensor with advanced light flicker extraction
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Not Applicable |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | CARD |
The VD6283TX-SATEL breakout boards can be used for easy integration into customer devices.Thanks to the voltage regulator and level shifters, the VD6283 breakout boards can be used in any application with a 1.8 V to 5 V supply.The PCB section supporting the VD6283 module is perforated so that...
Read More
|
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Not Applicable |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | CARD |
The VD6283TX-SATEL breakout boards can be used for easy integration into customer devices.Thanks to the voltage regulator and level shifters, the VD6283 breakout boards can be used in any application with a 1.8 V to 5 V supply.The PCB section supporting the VD6283 module is perforated so that...
Read More
|