$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
NRND
Hybrid filter multispectral sensor with light flicker engine (Ambient Light Sensor)
| Operating Temp Min Celsius | -30.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 1.83 x 1.0 x 0.55 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WLCSP T-SHAPE |
The VD6283TX (1.83 x 1.0 x 0.55 mm) is the third version of ST's ambient light sensors with advanced light flicker extraction. Light measurement is fast and accurate thanks to an individual ADC and a readout for each color channel. The VD6283TX uses hybrid color filters with precise responses which...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.42 | 2% |
| 10-24 | $1.80 | 24% |
| 25-99 | $1.64 | 31% |
| 100-249 | $1.47 | 38% |
| 250-499 | $1.38 | 42% |
| 500 | $1.33 | 44% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -30.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 1.83 x 1.0 x 0.55 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WLCSP T-SHAPE |
The VD6283TX (1.83 x 1.0 x 0.55 mm) is the third version of ST's ambient light sensors with advanced light flicker extraction. Light measurement is fast and accurate thanks to an individual ADC and a readout for each color channel. The VD6283TX uses hybrid color filters with precise responses which...
Read More
|