🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
Automotive 1.3 megapixel high-dynamic range image sensor
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Package Size | 9.0 x 9.3 |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | M2BGA 9X9.3X1.375 100 F10X10 PI |
This is a high performance, high dynamic range 1.3 megapixel image sensor. Designed for automotive, security and other demanding outdoor applications, the device offers supreme low light performance and numerous safety integrity features.An embedded Bayer and monochrome data pre-processor...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $19.95 | 46% |
10-24 | $18.40 | 50% |
25-99 | $17.57 | 52% |
100-249 | $15.72 | 57% |
250-499 | $14.99 | 59% |
500 | $14.27 | 61% |
500 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Package Size | 9.0 x 9.3 |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | M2BGA 9X9.3X1.375 100 F10X10 PI |
This is a high performance, high dynamic range 1.3 megapixel image sensor. Designed for automotive, security and other demanding outdoor applications, the device offers supreme low light performance and numerous safety integrity features.An embedded Bayer and monochrome data pre-processor...
Read More
|