📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

VG6640AB1M/1

VG6640AB1M/1

VG6640AB1M

Active

Automotive 1.3 megapixel high-dynamic range image sensor

Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Package Size9.0 x 9.3
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive
Package NameM2BGA 9X9.3X1.375 100 F10X10 PI

This is a high performance, high dynamic range 1.3 megapixel image sensor. Designed for automotive, security and other demanding outdoor applications, the device offers supreme low light performance and numerous safety integrity features.


An embedded Bayer data pre-processor integrates a wide range of image enhancement functions, designed to ensure high image quality.


An advanced synchronization facility allows multi-camera systems to work with minimal latency and motion temporal mismatch artifacts.


This sensor targets the market for mono and stereo forward facing, mirror replacement, multi purpose cameras in cars, parking assist and all round view camera systems and is a good match for the needs of HD security applications.

Key features
  • 1.3 megapixel resolution sensor (1304 x 980) in 1/2.7 inch optical format
  • High dynamic range (HDR) pixel architecture, up to 132 dB dynamic range
  • Best in class FSI high pixel sensitivity with 3.75 μm pixel size
  • 45 frames per second at full resolution, 60 frames per second at 720p resolution
  • Small physical size of 9.0 mm x 9.3 mm in automotive qualified package Im2BGA
  • Synchronization for multiple cameras
  • Highly configurable HDR image pre-processing
  • Motion and flicker tolerant HDR options including flicker flag to denote affected pixels
  • Comprehensive inline pixel defect correction
  • Fast+ I2C control interface
  • MIPI CSI-21 version 1.01 serial and/or 12-bit parallel video data interface
  • Automotive Safety Integrity Level (ASIL) data included as part of each frame
  • Automotive qualification: AEC-Q100 grade 2
  • Operating junction temperature: -40oC to +125oC