VG6640CB1M/1

VG6640CB1M/1

VG6640CB1M Active

Automotive 1.3 megapixel high-dynamic range image sensor
Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Package Size9.0 x 9.3
Packing TypeTray
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameM2BGA 9X9.3X1.375 100 F10X10 PI
Key features
  • 1.3 megapixel resolution sensor (1304 x 980) in 1/2.7 inch optical format
  • High dynamic range (HDR) pixel architecture, up to 132 dB dynamic range
  • Best in class FSI high pixel sensitivity with 3.75 μm pixel size
  • 45 frames per second at full resolution, 60 frames per second at 720p resolution
  • Small physical size of 9.0 mm x 9.3 mm in automotive qualified package Im2BGA
  • Synchronization for multiple cameras
  • Highly configurable HDR image pre-processing
  • Motion and flicker tolerant HDR options including flicker flag to denote affected pixels
  • Comprehensive inline pixel defect correction
  • Fast+ I2C control interface
  • MIPI CSI-21 version 1.01 serial and/or 12-bit parallel video data interface
  • Automotive Safety Integrity Level (ASIL) data included as part of each frame
  • Automotive qualification: AEC-Q100 grade 2
  • Operating junction temperature: -40oC to +125oC