Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
VIPerPlus family: Low voltage energy saving fixed frequency high voltage converter
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SSOP 10 |
The device is a high voltage converter smartly integrating an 800 V avalanche-rugged power MOSFET with PWM current mode control. The power MOSFET with 800 V breakdown voltage allows the extended input voltage range to be applied, as well as the size of the DRAIN snubber circuit to be reduced. This...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.51 | 2% |
| 10-24 | $1.84 | 25% |
| 25-99 | $1.68 | 32% |
| 100-249 | $1.50 | 39% |
| 250-499 | $1.42 | 42% |
| 500 | $1.37 | 44% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SSOP 10 |
The device is a high voltage converter smartly integrating an 800 V avalanche-rugged power MOSFET with PWM current mode control. The power MOSFET with 800 V breakdown voltage allows the extended input voltage range to be applied, as well as the size of the DRAIN snubber circuit to be reduced. This...
Read More
|