Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

VIPER012XSTR

VIPER012XSTR

VIPER012LS

VIPER012LS

Active

VIPER013XS

VIPerPlus family: Low voltage energy saving fixed frequency high voltage converter

Sustainable Technology CompliancyEnvironmental
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameSSOP 10

The device is a high voltage converter smartly integrating an 800 V avalanche-rugged power MOSFET with PWM current mode control. The power MOSFET with 800 V breakdown voltage allows the extended input voltage range to be applied, as well as the size of the DRAIN snubber circuit to be reduced. This...
Read More

Key features
  • 800 V avalanche-rugged power MOSFET allowing ultra wide VAC input range to be covered
  • Embedded HV startup and sense-FET
  • Current mode PWM controller
  • Drain current limit protection (OCP)
  • Wide supply voltage range: 4.5 V to 30 V
  • Self-supply option allows the auxiliary winding or bias components to be removed
  • Minimized system input power consumption:
    • Less than 10 mW @ 230 VAC in no-load condition
    • Less than 400 mW @ 230 VAC with 250 mW load
  • Jittered switching frequency reduces the EMI filter cost:
    • 30 kHz ± 7% (type X)
    • 60 kHz ± 7% (type L)
    • 120 kHz ± 7% (type H)
  • Embedded E/A with 1.2 V reference
  • Protections with automatic restart: overload/short-circuit (OLP), line or output OVP, max. duty cycle counter, VCC clamp
  • Pulse-skip protection to prevent flux-runaway
  • Embedded thermal shutdown
  • Built-in soft-start for improved system reliability
Out of Stock
Sustainable Technology CompliancyEnvironmental
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameSSOP 10

The device is a high voltage converter smartly integrating an 800 V avalanche-rugged power MOSFET with PWM current mode control. The power MOSFET with 800 V breakdown voltage allows the extended input voltage range to be applied, as well as the size of the DRAIN snubber circuit to be reduced. This...
Read More

Key features
  • 800 V avalanche-rugged power MOSFET allowing ultra wide VAC input range to be covered
  • Embedded HV startup and sense-FET
  • Current mode PWM controller
  • Drain current limit protection (OCP)
  • Wide supply voltage range: 4.5 V to 30 V
  • Self-supply option allows the auxiliary winding or bias components to be removed
  • Minimized system input power consumption:
    • Less than 10 mW @ 230 VAC in no-load condition
    • Less than 400 mW @ 230 VAC with 250 mW load
  • Jittered switching frequency reduces the EMI filter cost:
    • 30 kHz ± 7% (type X)
    • 60 kHz ± 7% (type L)
    • 120 kHz ± 7% (type H)
  • Embedded E/A with 1.2 V reference
  • Protections with automatic restart: overload/short-circuit (OLP), line or output OVP, max. duty cycle counter, VCC clamp
  • Pulse-skip protection to prevent flux-runaway
  • Embedded thermal shutdown
  • Built-in soft-start for improved system reliability
Associated products