🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.

VIPER17LD

VIPER17LD

Active

Free

VIPER17LN

VIPerPlus family: Fixed frequency 6W high performance off line high voltage converter

Operating RangeIndustrial
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NamePDIP 7

The device is an off-line converter with an 800 V rugged power section, a PWM control, two levels of overcurrent protection, overvoltage and overload protections, hysteresis thermal protection, soft-start and safe auto-restart after any fault condition removal. The burst mode operation and the...
Read More

Key features
  • 800 V avalanche rugged power section
  • PWM operation with frequency jittering for low EMI
  • Operating frequency:
    • 60 kHz for L
      type
    • 115 kHz for H type
  • Standby power < 30 mW at 265 VAC
  • Limiting current with adjustable set point
  • Adjustable and accurate overvoltage protection
  • On-board soft-start
  • Safe auto-restart after a fault condition
  • Hysteresis thermal shutdown
In stock
Quantity $ per unit Savings
1-9$1.220%
10-24$1.0018%
25-99$0.8828%
100$0.7737%
Contact sales
$1.22
$1.22
or
Operating RangeIndustrial
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NamePDIP 7

The device is an off-line converter with an 800 V rugged power section, a PWM control, two levels of overcurrent protection, overvoltage and overload protections, hysteresis thermal protection, soft-start and safe auto-restart after any fault condition removal. The burst mode operation and the...
Read More

Key features
  • 800 V avalanche rugged power section
  • PWM operation with frequency jittering for low EMI
  • Operating frequency:
    • 60 kHz for L
      type
    • 115 kHz for H type
  • Standby power < 30 mW at 265 VAC
  • Limiting current with adjustable set point
  • Adjustable and accurate overvoltage protection
  • On-board soft-start
  • Safe auto-restart after a fault condition
  • Hysteresis thermal shutdown