$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

VIPER25HD

VIPER25HD

VIPER25HDTR

VIPER25HDTR

Active

VIPER25LD

VIPerPlus family: Quasi-resonant high performance off line high voltage converter

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-16

VIPER25 is an off-line converter with an 800 V rugged power section, a PWM control, double levels of overcurrent protection, overvoltage and overload protections, hysteretic thermal protection, soft-start and safe auto-restart after any fault condition removal. Burst mode operation and device very...
Read More

Key features
  • 800 V avalanche rugged power section
  • Quasi-resonant (QR) control for valley switching operation
  • Standby power < 50 mW at 265 Vac
  • Limiting current with adjustable set point
  • Adjustable and accurate overvoltage protection
  • On-board soft-start
  • Safe auto-restart after a fault condition
  • Hysteretic thermal shutdown
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-16

VIPER25 is an off-line converter with an 800 V rugged power section, a PWM control, double levels of overcurrent protection, overvoltage and overload protections, hysteretic thermal protection, soft-start and safe auto-restart after any fault condition removal. Burst mode operation and device very...
Read More

Key features
  • 800 V avalanche rugged power section
  • Quasi-resonant (QR) control for valley switching operation
  • Standby power < 50 mW at 265 Vac
  • Limiting current with adjustable set point
  • Adjustable and accurate overvoltage protection
  • On-board soft-start
  • Safe auto-restart after a fault condition
  • Hysteretic thermal shutdown