📢 Final call: FREE worldwide delivery ends on Mar. 31! No min purchase or code needed. 🛒 Shop now
NRND
VIPerPlus family: Quasi-resonant high performance off line high voltage converter
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | PDIP 7 |
VIPER25 is an off-line converter with an 800 V rugged power section, a PWM control, double levels of overcurrent protection, overvoltage and overload protections, hysteretic thermal protection, soft-start and safe auto-restart after any fault condition removal. Burst mode operation and device very...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.46 | 0% |
10-24 | $1.31 | 10% |
25-99 | $1.25 | 15% |
100-249 | $1.06 | 28% |
250-499 | $0.99 | 32% |
500 | $0.87 | 41% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | PDIP 7 |
VIPER25 is an off-line converter with an 800 V rugged power section, a PWM control, double levels of overcurrent protection, overvoltage and overload protections, hysteretic thermal protection, soft-start and safe auto-restart after any fault condition removal. Burst mode operation and device very...
Read More
|