Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

VIPER26HN

VIPER26HN

VIPER26HD

VIPER26HD

Active

VIPER26LDTR

Fixed frequency VIPer plus family

Operating Temp Min Celsius-25.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-16

The VIPER26 device is a smart high voltage converter that integrates an 800 V avalanche-rugged power MOSFET with PWM current mode control. The power MOSFET with 800 V breakdown voltage allows an extended input voltage range to be applied, as well as the size of the DRAIN snubber circuit to be...
Read More

Key features
  • 800 V avalanche rugged power MOSFET allowing wide range VAC input range to be covered
  • Embedded HV startup and sense-FET
  • Current mode PWM controller
  • Minimized system input power consumption:
    • Less than 30 mW @ 230 VAC in no-load condition
    • Less than 400 mW @ 230 VAC with 250 mW load
  • Limiting current with adjustable set point
  • Jittered switching frequency to reduce the EMI filter cost:
    • 60 kHz ±4 kHz (L type)
    • 115 kHz ±8 kHz (H type)
  • Embedded error amplifier
  • Hysteretic thermal shutdown
  • Built-in soft-start for improved system reliability
  • Protections with automatic restart: overload/short-circuit (OLP), feedback loop disconnection
Out of Stock
Operating Temp Min Celsius-25.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-16

The VIPER26 device is a smart high voltage converter that integrates an 800 V avalanche-rugged power MOSFET with PWM current mode control. The power MOSFET with 800 V breakdown voltage allows an extended input voltage range to be applied, as well as the size of the DRAIN snubber circuit to be...
Read More

Key features
  • 800 V avalanche rugged power MOSFET allowing wide range VAC input range to be covered
  • Embedded HV startup and sense-FET
  • Current mode PWM controller
  • Minimized system input power consumption:
    • Less than 30 mW @ 230 VAC in no-load condition
    • Less than 400 mW @ 230 VAC with 250 mW load
  • Limiting current with adjustable set point
  • Jittered switching frequency to reduce the EMI filter cost:
    • 60 kHz ±4 kHz (L type)
    • 115 kHz ±8 kHz (H type)
  • Embedded error amplifier
  • Hysteretic thermal shutdown
  • Built-in soft-start for improved system reliability
  • Protections with automatic restart: overload/short-circuit (OLP), feedback loop disconnection
Associated products