Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
VIPerPlus family: Peak power fixed frequency off line high voltage converter
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The device is a high-voltage converter that smartly integrates an 800 V rugged power MOSFET with PWM current-mode control.This IC is capable of meeting more stringent energy-saving standards as it has very low consumption and operates in burst mode under light load. The device features an...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.20 | 2% |
| 10-24 | $1.63 | 25% |
| 25-99 | $1.46 | 32% |
| 100-249 | $1.32 | 39% |
| 250-499 | $1.25 | 42% |
| 500 | $1.20 | 44% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The device is a high-voltage converter that smartly integrates an 800 V rugged power MOSFET with PWM current-mode control.This IC is capable of meeting more stringent energy-saving standards as it has very low consumption and operates in burst mode under light load. The device features an...
Read More
|