Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

VIPER319HCTR

VIPER319HCTR

Active

New

VIPER319HC

Energy Saving Off-line High Voltage Converter

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-16

The VIPER31 device is a high-voltage converter that smartly integrates an 800 V avalanche rugged power MOSFET with PWM current-mode control. The 800 V breakdown allows extended input voltage range to be applied, as well as to reduce the size of the DRAIN snubber circuit. The IC can meet the most...
Read More

Key features
  • 800 V avalanche-rugged power MOSFET to cover ultra-wide VAC input range
  • Embedded HV startup and sense FET
  • Current mode PWM controller
  • Drain current limit protection (OCP):
    • 710 mA (VIPER317)
    • 850 mA (VIPER318)
    • 990 mA (VIPER319)
  • Wide supply voltage range: 4.5 V to 30 V
    • < 20 mW @ 230 VAC in no-load;
    • < 430 mW @ 230 VAC, 25 0mW output load
  • Jittered switching frequency reduces the EMI filter cost:
    • 30 kHz ± 7% (type X)
    • 60 kHz ± 7% (type L)
    • 132 kHz ±7% (type H)
  • Embedded E/A with 1.2 V reference
  • Built-in soft-start for improved system reliability
  • Protections with automatic restart:
    • overload/short-circuit (OLP)
    • thermal shutdown
    • overvoltage
  • Protections without automatic restart:
    • pulse-skip protection to avoid flux runaway
    • undervoltage/disable
    • max. duty cycle
Coming Soon
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-16

The VIPER31 device is a high-voltage converter that smartly integrates an 800 V avalanche rugged power MOSFET with PWM current-mode control. The 800 V breakdown allows extended input voltage range to be applied, as well as to reduce the size of the DRAIN snubber circuit. The IC can meet the most...
Read More

Key features
  • 800 V avalanche-rugged power MOSFET to cover ultra-wide VAC input range
  • Embedded HV startup and sense FET
  • Current mode PWM controller
  • Drain current limit protection (OCP):
    • 710 mA (VIPER317)
    • 850 mA (VIPER318)
    • 990 mA (VIPER319)
  • Wide supply voltage range: 4.5 V to 30 V
    • < 20 mW @ 230 VAC in no-load;
    • < 430 mW @ 230 VAC, 25 0mW output load
  • Jittered switching frequency reduces the EMI filter cost:
    • 30 kHz ± 7% (type X)
    • 60 kHz ± 7% (type L)
    • 132 kHz ±7% (type H)
  • Embedded E/A with 1.2 V reference
  • Built-in soft-start for improved system reliability
  • Protections with automatic restart:
    • overload/short-circuit (OLP)
    • thermal shutdown
    • overvoltage
  • Protections without automatic restart:
    • pulse-skip protection to avoid flux runaway
    • undervoltage/disable
    • max. duty cycle