Active
VIPerPlus family: Quasi-resonant high performance off line high voltage converter
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
VIPER35 is a high voltage converter, which smartly integrates an 800 V rugged power MOSFET with a quasi-resonant current mode PWM control. This IC meets severe energy saving standards as it has very low consumption and operates in burst mode under light load conditions.The VIPER35 features the...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.03 | 2% |
| 10-24 | $2.27 | 24% |
| 25-99 | $1.96 | 34% |
| 100-249 | $1.87 | 37% |
| 250-499 | $1.77 | 40% |
| 500 | $1.71 | 42% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
VIPER35 is a high voltage converter, which smartly integrates an 800 V rugged power MOSFET with a quasi-resonant current mode PWM control. This IC meets severe energy saving standards as it has very low consumption and operates in burst mode under light load conditions.The VIPER35 features the...
Read More
|