VIPER35HD

VIPER35HD

VIPER35LD

VIPER35LD

VIPER35LE Active

VIPerPlus family: Quasi-resonant high performance off line high voltage converter
Quantity $ per Unit Savings
1 - 9$1.250%
10 - 99$1.0615%
100 - 499$0.7242%
500$0.6845%
Contact Sales
In stock:
$1.24
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameSDIP 10
Key features
  • 800 V avalanche-rugged power MOSFET allowing ultra wide range input VAC to
    be achieved
  • Embedded HV start-up and senseFET
  • Built-in soft-start
  • Quasi-resonant current mode PWM controller with drain current limit (IDlim)
  • Multifunction ZCD pin:
    • Zero-current
      detection
    • OCP threshold (IDlim)
      setup
    • Output OVP
      (auto-restart)
    • Feed-forward
      compensation
  • Support isolated flyback topology with opto-coupler
  • Frequency limit:
    • 136 kHz (L type), 225 kHz (H
      type)
  • Less than 30 mW @ 230 VAC in no-load condition
  • Brown-out set through resistor divider
  • Short-circuit protection (auto-restart)
  • Hysteretic thermal shutdown