JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.
Active
VIPerPlus family: Peak power fixed frequency high voltage converter
The device is a high-voltage converter that smartly integrates an 800 V rugged power MOSFET with PWM current-mode control. The power MOSFET allows a very high input Vac to be applied, just limited from its breakdown voltage. This IC is capable of meeting more stringent energy-saving standards as it... Read More
The device is a high-voltage converter that smartly integrates an 800 V rugged power MOSFET with PWM current-mode control. The power MOSFET allows a very high input Vac to be applied, just limited from its breakdown voltage. This IC is capable of meeting more stringent energy-saving standards as it has very low consumption and operates in burst mode under light load.
The device features an adjustable extra power timer (EPT) that enables the IC to sustain overload conditions for a few seconds.
The integrated HV startup, sense FET and oscillator with jitter allow the advantage of using minimal components in the application.
The device features high-level protections like dual-level OCP, output overvoltage, short-circuit, and thermal shutdown with hysteresis. After the removal of a fault condition, the IC is automatically restarted.
Please enter your email address and get notified when the product is back in stock.