Active
VIPerPlus family: Peak power fixed frequency high voltage converter
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The device is a high-voltage converter that smartly integrates an 800 V rugged power MOSFET with PWM current-mode control. The power MOSFET allows a very high input Vac to be applied, just limited from its breakdown voltage. This IC is capable of meeting more stringent energy-saving standards as it...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.06 | 2% |
| 10-24 | $1.52 | 24% |
| 25-99 | $1.39 | 31% |
| 100-249 | $1.24 | 38% |
| 250-499 | $1.17 | 42% |
| 500 | $1.12 | 44% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The device is a high-voltage converter that smartly integrates an 800 V rugged power MOSFET with PWM current-mode control. The power MOSFET allows a very high input Vac to be applied, just limited from its breakdown voltage. This IC is capable of meeting more stringent energy-saving standards as it...
Read More
|