NRND
Advanced quasi-resonant offline high voltage converter with E-mode GaN HEMT
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | GQFN5X6X1.0 |
The VIPERGAN100 is a high voltage converter, designed for medium power quasi-resonant ZVS (Zero Voltage Switching at switch turn-on) flyback converters, capable to provide an output power up to 75 W in wide range and up to 100 W in European range or with a PFC in the front end.It integrates a...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.22 | 0% |
| 10-24 | $3.21 | 24% |
| 25-99 | $2.94 | 30% |
| 100-249 | $2.67 | 37% |
| 250-499 | $2.54 | 40% |
| 500 | $2.45 | 42% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | GQFN5X6X1.0 |
The VIPERGAN100 is a high voltage converter, designed for medium power quasi-resonant ZVS (Zero Voltage Switching at switch turn-on) flyback converters, capable to provide an output power up to 75 W in wide range and up to 100 W in European range or with a PFC in the front end.It integrates a...
Read More
|