🎉New Payment Methods are Here: Now accepting Apple Pay and Google Pay! 🛒 Order now!

Active

New

Free

VIPERGAN50WTR

Advanced quasi-resonant offline high voltage converter with E-mode GaN HEMT

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTFQFPN5X6 16L - PITCH 0.5

The VIPERGAN50W is a high voltage converter, designed for medium power quasi-resonant ZVS (Zero Voltage Switching at switch turn-on) flyback converters, capable to provide an output power up to 75 W in wide range and up to 100 W in European range or with a PFC in the front end.It integrates a...
Read More

Key features
  • Quasi-resonant (QR) flyback controller
  • 700 V E-mode power GaN transistor
  • Embedded sense FET
  • Dynamic blanking time and adjustable valley synchronization delay functions, to maximize efficiency at any input line and load condition
  • Valley-lock to ensure constant valley skipping
  • Advanced power management for less than 30 mW standby power consumption with adaptive burst-mode
  • Output overvoltage protection (OVP)
  • Input voltage feed-forward compensation for mains independent OPP variation
  • Brown-in and brown-out protection
  • Input overvoltage protection (iOVP)
  • Output overload protection (OVL)
  • Output rectifier short circuit protection (OCP_LEB)
  • Embedded thermal shutdown
  • Frequency jitter for EMI suppression
In stock
Quantity $ per unit Savings
1-9$3.860%
10-24$2.6232%
25-99$2.4237%
100-249$2.1046%
250-499$1.9749%
500$1.7355%
Contact sales
$3.86
$3.86
or
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTFQFPN5X6 16L - PITCH 0.5

The VIPERGAN50W is a high voltage converter, designed for medium power quasi-resonant ZVS (Zero Voltage Switching at switch turn-on) flyback converters, capable to provide an output power up to 75 W in wide range and up to 100 W in European range or with a PFC in the front end.It integrates a...
Read More

Key features
  • Quasi-resonant (QR) flyback controller
  • 700 V E-mode power GaN transistor
  • Embedded sense FET
  • Dynamic blanking time and adjustable valley synchronization delay functions, to maximize efficiency at any input line and load condition
  • Valley-lock to ensure constant valley skipping
  • Advanced power management for less than 30 mW standby power consumption with adaptive burst-mode
  • Output overvoltage protection (OVP)
  • Input voltage feed-forward compensation for mains independent OPP variation
  • Brown-in and brown-out protection
  • Input overvoltage protection (iOVP)
  • Output overload protection (OVL)
  • Output rectifier short circuit protection (OCP_LEB)
  • Embedded thermal shutdown
  • Frequency jitter for EMI suppression