Shipping Delay: Due to the backlog of orders caused by severe weather, order processing and shipping may be delayed. Thank you for understanding!

Active

Free

VIPERGAN65DTR

Advanced quasi-resonant offline high voltage converter with E-mode GaN HEMT

Operating Temp Min Celsius-25.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOIC 14 DEPOPULATED PINS

The VIPERGAN65D is a high voltage converter, designed for medium power quasi-resonant ZVS (Zero Voltage Switching at switch turn-on) flyback converters, capable to provide an output power up to 65 W in wide range.It integrates a complete set of features that provide an extremely flexible and easy...
Read More

Key features
  • Quasi-resonant (QR) flyback controller
  • 700 V E-mode power GaN transistor
  • Embedded sense FET
  • Dynamic blanking time and adjustable valley synchronization delay functions, to maximize efficiency at any input line and load condition
  • Valley-lock to ensure constant valley skipping
  • Advanced power management for less than 30 mW standby power consumption with adaptive burst-mode
  • Output overvoltage protection (OVP)
  • Input voltage feed-forward compensation for mains independent OPP variation
  • Brown-in and brown-out protection
  • Input overvoltage protection (iOVP)
  • Output overload protection (OVL)
  • Output rectifier short circuit protection (OCP_LEB)
  • Embedded thermal shutdown
  • Frequency jitter for EMI suppression
In stock
Quantity $ per unit Savings
1-9$2.620%
10-24$1.9526%
25-499$1.7832%
500$1.4644%
Contact sales
$2.62
$2.62
or
Operating Temp Min Celsius-25.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOIC 14 DEPOPULATED PINS

The VIPERGAN65D is a high voltage converter, designed for medium power quasi-resonant ZVS (Zero Voltage Switching at switch turn-on) flyback converters, capable to provide an output power up to 65 W in wide range.It integrates a complete set of features that provide an extremely flexible and easy...
Read More

Key features
  • Quasi-resonant (QR) flyback controller
  • 700 V E-mode power GaN transistor
  • Embedded sense FET
  • Dynamic blanking time and adjustable valley synchronization delay functions, to maximize efficiency at any input line and load condition
  • Valley-lock to ensure constant valley skipping
  • Advanced power management for less than 30 mW standby power consumption with adaptive burst-mode
  • Output overvoltage protection (OVP)
  • Input voltage feed-forward compensation for mains independent OPP variation
  • Brown-in and brown-out protection
  • Input overvoltage protection (iOVP)
  • Output overload protection (OVL)
  • Output rectifier short circuit protection (OCP_LEB)
  • Embedded thermal shutdown
  • Frequency jitter for EMI suppression