Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Time-of-Flight (ToF) long-distance ranging sensor with advanced multizone and multiobject detection
| Operating Range | Commercial |
| Operating Temp Min Celsius | -20.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 4.9 x 2.5 x 1.56 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | Optical |
The VL53L1 is a laser-ranging ToF sensor. It covers applications requiring long distance ranging up to 800 cm (ranging mode), multizone ranging (scanning mode), and low-power (autonomous mode). A comprehensive application note (AN5573) provides technical details on the programming interface...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.97 | 2% |
| 10-24 | $5.72 | 2% |
| 25-99 | $5.22 | 11% |
| 100-249 | $4.94 | 16% |
| 250-499 | $4.82 | 18% |
| 500 | $4.42 | 24% |
| 500 + |
Contact sales |
|
| Operating Range | Commercial |
| Operating Temp Min Celsius | -20.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 4.9 x 2.5 x 1.56 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | Optical |
The VL53L1 is a laser-ranging ToF sensor. It covers applications requiring long distance ranging up to 800 cm (ranging mode), multizone ranging (scanning mode), and low-power (autonomous mode). A comprehensive application note (AN5573) provides technical details on the programming interface...
Read More
|