Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Breakout board with VL53L3CX multi-target detection ToF ranging sensor for easy integration into customer device
| Core Product | VL53L3CX |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | CARD |
The VL53L3CX-SATEL breakout boards can be used for easy integration into customer devices.Thanks to the voltage regulator and level shifters, the VL53L3CX breakout boards can be used in any application with a 2.8 V to 5 V supply.The PCB section supporting the VL53L3CX module is perforated so that...
Read More
|
| Core Product | VL53L3CX |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | CARD |
The VL53L3CX-SATEL breakout boards can be used for easy integration into customer devices.Thanks to the voltage regulator and level shifters, the VL53L3CX breakout boards can be used in any application with a 2.8 V to 5 V supply.The PCB section supporting the VL53L3CX module is perforated so that...
Read More
|