Active
Time-of-Flight (ToF) high accuracy low power proximity sensor
| Operating Temp Min Celsius | -30.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 4.4 x 2.4 x 1 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | Optical |
The VL53L4CD sensor is specifically designed for proximity and short-range measurements. It provides very accurate distance measurements from only 1 mm up to 1200 mm. This new generation laser emitter has an 18° FoV. It improves performance under ambient light with a ranging speed up to 100...
Read More
|
| Operating Temp Min Celsius | -30.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 4.4 x 2.4 x 1 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | Optical |
The VL53L4CD sensor is specifically designed for proximity and short-range measurements. It provides very accurate distance measurements from only 1 mm up to 1200 mm. This new generation laser emitter has an 18° FoV. It improves performance under ambient light with a ranging speed up to 100...
Read More
|