VL53L5CAV0GC/1 Active

New generation Time-of-Flight Ranging sensor with advanced multi-zone and multi-object detection
Quantity $ per Unit Savings
1 - 9$9.230%
10 - 99$7.9614%
100 - 499$6.9125%
500$6.0235%
Contact Sales
Out of stock
$9.23
Parameter NameParameter Value
Operating RangeCommercial
Operating Temp Min Celsius-20.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Package Size5.35 x 2.95 x 1.40
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameOPTICAL LGA 5.35X2.95 16 PINS
Key features
  • Fully integrated miniature module
    • Emitter: 940 nm invisible vertical cavity surface emitting laser (VCSEL) and integrated analog driver
    • 61 ° diagonal square system field of view (FoV) using diffractive optical elements (DOE) on both transmitter and receiver
    • Receiving array of single photon avalanche diodes (SPADs)
    • Low-power microcontroller running Firmware
    • Size: 6.4 x 3.0 x 1.5 mm
  • Fast, accurate distance ranging
    • Parallel multi zone output; either 4x4 or 8x8 separate regions of interest (ROI)
    • Up to 400 cm ranging
    • 60 Hz frame rate capability
    • Histogram processing and algorithmic compensation minimizes or removes impact of cover glass crosstalk
    • Dynamic crosstalk compensation for fingerprint smudge via latest patented ToF techniques
  • Easy integration
    • Single reflowable component
    • Flexible power supply options, single 3.3 V or 2.8 V operation or combination of either 3.3 V or 2.8 V AVDD with 1.8 V IOVDD
    • Compatible with wide range of cover glass materials
    • I²C or SPI interface
    • Low-power pin and two general purpose inputs (GPIOs) for interrupt and synchronization
    • Full set of software drivers (Linux and Android compatible) for turnkey ranging