Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

VL53L5CXV0GC/1

VL53L5CXV0GC/1

Active

VL53L5CXV9GC/1

Time-of-Flight (ToF) 8x8 multizone ranging sensor with wide field of view

Operating Temp Min Celsius-30.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Package Size6.4 x 3.0 x 1.5
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameOPTICAL LGA 6.40X3.03 16 PINS

The VL53L5CX is a state of the art, Time-of-Flight (ToF), multizone ranging sensor enhancing the ST FlightSense product family. Housed in a miniature reflowable package, it integrates a SPAD array, physical infrared filters, and diffractive optical elements (DOE) to achieve the best ranging...
Read More

Key features
  • Fast and accurate multizone distance ranging sensor
    • Multizone ranging output with either 4x4 or 8x8 separate zones
    • Autonomous low-power mode with interrupt programmable threshold to wake up the host
    • Up to 400 cm ranging
    • Multitarget detection and distance measurement in each zone
    • 60 Hz frame rate capability
    • Histogram processing, and algorithmic compensation minimizes or removes the impact of cover glass crosstalk
    • Motion indicator for each zone to show if targets have moved and how they have moved
  • Fully integrated miniature module with wide field of view (FoV)
    • Emitter: 940 nm invisible light vertical-cavity surface-emitting laser (VCSEL) and integrated analog driver
    • 65° diagonal square FoV using diffractive optical elements (DOE) on both transmitter and receiver
    • Receiving array of single photon avalanche diodes (SPADs)
    • Low-power microcontroller running firmware
    • Size: 6.4 x 3.0 x 1.5 mm
  • Easy integration
    • Single reflowable component
    • Flexible power supply options, single 3.3 V or 2.8 V operation, or combination of either 3.3 V or 2.8 V AVDD with 1.8 V IOVDD
    • Compatible with a wide range of cover glass materials
Out of Stock
Operating Temp Min Celsius-30.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Package Size6.4 x 3.0 x 1.5
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameOPTICAL LGA 6.40X3.03 16 PINS

The VL53L5CX is a state of the art, Time-of-Flight (ToF), multizone ranging sensor enhancing the ST FlightSense product family. Housed in a miniature reflowable package, it integrates a SPAD array, physical infrared filters, and diffractive optical elements (DOE) to achieve the best ranging...
Read More

Key features
  • Fast and accurate multizone distance ranging sensor
    • Multizone ranging output with either 4x4 or 8x8 separate zones
    • Autonomous low-power mode with interrupt programmable threshold to wake up the host
    • Up to 400 cm ranging
    • Multitarget detection and distance measurement in each zone
    • 60 Hz frame rate capability
    • Histogram processing, and algorithmic compensation minimizes or removes the impact of cover glass crosstalk
    • Motion indicator for each zone to show if targets have moved and how they have moved
  • Fully integrated miniature module with wide field of view (FoV)
    • Emitter: 940 nm invisible light vertical-cavity surface-emitting laser (VCSEL) and integrated analog driver
    • 65° diagonal square FoV using diffractive optical elements (DOE) on both transmitter and receiver
    • Receiving array of single photon avalanche diodes (SPADs)
    • Low-power microcontroller running firmware
    • Size: 6.4 x 3.0 x 1.5 mm
  • Easy integration
    • Single reflowable component
    • Flexible power supply options, single 3.3 V or 2.8 V operation, or combination of either 3.3 V or 2.8 V AVDD with 1.8 V IOVDD
    • Compatible with a wide range of cover glass materials
Associated products