Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

VL53L7CHV0GC/1

VL53L7CHV0GC/1

Active

VL53L7CHV9GC/1

Artificial intelligence enabler, Time-of-Flight (ToF) 8x8 multizone sensor with 90 degrees FoV

Operating Temp Min Celsius-30.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Package Size6.4 x 3.0 x 1.6
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameOPT. LGA 6.40X3.0

The VL53L7CH is the perfect Time-of-Flight sensor enabling AI applications, with ultrawide 90° diagonal FoV and low power consumption. The compact and normalized histogram (CNH) innovative data output is specially designed for artificial intelligence (AI) applications requiring multizone raw data...
Read More

Key features
  • Compact and normalized histogram (CNH) data output for AI
    • Multizone data output up to 64 separate zones
    • Histogram output with signal count for each bin
    • Histogram size programmable up to 128 bins
    • Minimum bin width down to 37 mm
    • Maximum frequency up to 30 Hz through I²C
    • Ambient IR light level reported for each zone
    • All Time-of-Flight (ToF) processed data (distance, signal amplitude, reflectance etc...) are available, in addition to CNH
  • Highly configurable CNH in order to meet user expectations
    • 64 zones with 18 bins at 15 Hz
    • 32 zones with 36 bins at 15 Hz
    • 16 zones with 48 bins at 25 Hz
  • Ultrawide ToF sensor with 90° field of view (FoV)
    • 60° x 60° square FoV (90° diagonal)
    • Autonomous low-power mode with interrupt programmable thresholds to wake up the host
    • Up to 350 cm ranging
    • Motion indicator for each zone to detect if targets have moved and how they have moved
  • Fully integrated miniature module
    • Emitter: 940 nm invisible light vertical cavity surface emitting laser (VCSEL)
    • Diffractive optical elements (DOE) on both transmitter and receiver enabling square FoV
    • Receiving array of single photon avalanche diodes (SPADs)
    • Low-power microcontroller running firmware
    • Size: 6.4 x 3.0 x 1.6 mm
  • Easy integration
    • Single reflowable component
    • Flexible power supply options, single 3.3 V or 2.8 V operation, or combination of either 3.3 V or 2.8 V AVDD with 1.8 V IOVDD
    • Compatible with wide range of cover glass materials
    • Driver compatible with VL53L8CH
    • Pin-to-pin compatible with VL53L5CX and VL53L7CX
Out of Stock
Operating Temp Min Celsius-30.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Package Size6.4 x 3.0 x 1.6
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameOPT. LGA 6.40X3.0

The VL53L7CH is the perfect Time-of-Flight sensor enabling AI applications, with ultrawide 90° diagonal FoV and low power consumption. The compact and normalized histogram (CNH) innovative data output is specially designed for artificial intelligence (AI) applications requiring multizone raw data...
Read More

Key features
  • Compact and normalized histogram (CNH) data output for AI
    • Multizone data output up to 64 separate zones
    • Histogram output with signal count for each bin
    • Histogram size programmable up to 128 bins
    • Minimum bin width down to 37 mm
    • Maximum frequency up to 30 Hz through I²C
    • Ambient IR light level reported for each zone
    • All Time-of-Flight (ToF) processed data (distance, signal amplitude, reflectance etc...) are available, in addition to CNH
  • Highly configurable CNH in order to meet user expectations
    • 64 zones with 18 bins at 15 Hz
    • 32 zones with 36 bins at 15 Hz
    • 16 zones with 48 bins at 25 Hz
  • Ultrawide ToF sensor with 90° field of view (FoV)
    • 60° x 60° square FoV (90° diagonal)
    • Autonomous low-power mode with interrupt programmable thresholds to wake up the host
    • Up to 350 cm ranging
    • Motion indicator for each zone to detect if targets have moved and how they have moved
  • Fully integrated miniature module
    • Emitter: 940 nm invisible light vertical cavity surface emitting laser (VCSEL)
    • Diffractive optical elements (DOE) on both transmitter and receiver enabling square FoV
    • Receiving array of single photon avalanche diodes (SPADs)
    • Low-power microcontroller running firmware
    • Size: 6.4 x 3.0 x 1.6 mm
  • Easy integration
    • Single reflowable component
    • Flexible power supply options, single 3.3 V or 2.8 V operation, or combination of either 3.3 V or 2.8 V AVDD with 1.8 V IOVDD
    • Compatible with wide range of cover glass materials
    • Driver compatible with VL53L8CH
    • Pin-to-pin compatible with VL53L5CX and VL53L7CX