$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Active
2nd generation multi-zone time-of-flight ranging sensor
| Operating Range | Commercial |
| Operating Temp Min Celsius | -30.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 6.4 x 3.0 x 1.75 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | OPT. LGA 6.40X3.0 |
The VL53L8 is a state of the art, 2nd generation, multi-zone Time-of-Flight (ToF), laser-ranging sensor enhancing the ST FlightSense™ product family. Housed in a miniature reflowable package, it integrates a SPAD array, enhanced VCSEL, physical infrared filters, and ST’s latest meta-surface...
Read More
|
| Operating Range | Commercial |
| Operating Temp Min Celsius | -30.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 6.4 x 3.0 x 1.75 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | OPT. LGA 6.40X3.0 |
The VL53L8 is a state of the art, 2nd generation, multi-zone Time-of-Flight (ToF), laser-ranging sensor enhancing the ST FlightSense™ product family. Housed in a miniature reflowable package, it integrates a SPAD array, enhanced VCSEL, physical infrared filters, and ST’s latest meta-surface...
Read More
|