$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Artificial intelligence enabler, high performance 8x8 multizone Time-of-Flight (ToF) sensor
| Operating Temp Min Celsius | -30.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 6.4 x 3.0 x 1.75 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | OPT. LGA 6.40X3.0 |
The VL53L8CH is the perfect Time-of-Flight sensor enabling AI applications, with enhanced performance under ambient light with a wide 65° diagonal FoV. The compact and normalized histogram (CNH) innovative data output is specially designed for artificial intelligence (AI) applications requiring...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $8.11 | 2% |
| 10-24 | $7.79 | 2% |
| 25-99 | $7.13 | 10% |
| 100-249 | $6.86 | 14% |
| 250-499 | $6.69 | 16% |
| 500 | $6.15 | 23% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -30.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 6.4 x 3.0 x 1.75 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | OPT. LGA 6.40X3.0 |
The VL53L8CH is the perfect Time-of-Flight sensor enabling AI applications, with enhanced performance under ambient light with a wide 65° diagonal FoV. The compact and normalized histogram (CNH) innovative data output is specially designed for artificial intelligence (AI) applications requiring...
Read More
|