VL53L8CHV0GC/1

VL53L8CHV0GC/1

Active

VL53L8CHV9GC/1

Artificial intelligence enabler, high performance 8x8 multizone Time-of-Flight (ToF) sensor

Operating Temp Min Celsius-30.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Package Size6.4 x 3.0 x 1.75
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameOPT. LGA 6.40X3.0

The VL53L8CH is the perfect Time-of-Flight sensor enabling AI applications, with enhanced performance under ambient light with a wide 65° diagonal FoV. The compact and normalized histogram (CNH) innovative data output is specially designed for artificial intelligence (AI) applications requiring...
Read More

Key features
  • Compact and normalized histogram (CNH) data output for AI
    • Multizone data output up to 64 separate zones
    • Histogram output with signal count for each bin
    • Histogram size programmable up to 128 bins
    • Minimum bin width down to 37 mm
    • Maximum frequency up to 30 Hz through I²C or SPI
    • Ambient IR light level reported for each zone
    • All Time-of-Flight (ToF) processed data (distance, signal amplitude, reflectance etc.) are available, in addition to CNH
  • Highly configurable CNH in order to meet user expectations
    • 64 zones with 18 bins at 15 Hz
    • 32 zones with 36 bins at 15 Hz
    • 16 zones with 48 bins at 25 Hz
  • Wide ToF sensor with 65° field of view (FoV)
    • 45° x 45° square FoV (65° diagonal)
    • Autonomous low-power mode with interrupt programmable thresholds to wake up the host
    • Up to 400 cm ranging
    • Motion indicator for each zone to detect if targets have moved and how they have moved
  • Fully integrated miniature module
    • Emitter: 940 nm invisible-light vertical-cavity surface-emitting laser (VCSEL)
    • Diffractive optical elements (DOE) on both transmitter and receiver enabling square FoV
    • Receiving array of single photon avalanche diodes (SPADs)
    • Low-power microcontroller running firmware
    • Size: 6.4 x 3.0 x 1.75 mm
  • Easy integration
    • Single reflowable component
    • Requires 1.8 V core supply and 3.3 V AVDD supply
    • Optional 1.2 V or 1.8 V IOVDD interface voltage levels
    • I²C (up to 1 MHz) or SPI (up to 3 MHz) interface
    • Compatible with a wide range of cover glass materials
    • Driver compatible with VL53L7CH
    • Pin-to-pin compatible with VL53L8CX
Out of Stock
Operating Temp Min Celsius-30.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Package Size6.4 x 3.0 x 1.75
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameOPT. LGA 6.40X3.0

The VL53L8CH is the perfect Time-of-Flight sensor enabling AI applications, with enhanced performance under ambient light with a wide 65° diagonal FoV. The compact and normalized histogram (CNH) innovative data output is specially designed for artificial intelligence (AI) applications requiring...
Read More

Key features
  • Compact and normalized histogram (CNH) data output for AI
    • Multizone data output up to 64 separate zones
    • Histogram output with signal count for each bin
    • Histogram size programmable up to 128 bins
    • Minimum bin width down to 37 mm
    • Maximum frequency up to 30 Hz through I²C or SPI
    • Ambient IR light level reported for each zone
    • All Time-of-Flight (ToF) processed data (distance, signal amplitude, reflectance etc.) are available, in addition to CNH
  • Highly configurable CNH in order to meet user expectations
    • 64 zones with 18 bins at 15 Hz
    • 32 zones with 36 bins at 15 Hz
    • 16 zones with 48 bins at 25 Hz
  • Wide ToF sensor with 65° field of view (FoV)
    • 45° x 45° square FoV (65° diagonal)
    • Autonomous low-power mode with interrupt programmable thresholds to wake up the host
    • Up to 400 cm ranging
    • Motion indicator for each zone to detect if targets have moved and how they have moved
  • Fully integrated miniature module
    • Emitter: 940 nm invisible-light vertical-cavity surface-emitting laser (VCSEL)
    • Diffractive optical elements (DOE) on both transmitter and receiver enabling square FoV
    • Receiving array of single photon avalanche diodes (SPADs)
    • Low-power microcontroller running firmware
    • Size: 6.4 x 3.0 x 1.75 mm
  • Easy integration
    • Single reflowable component
    • Requires 1.8 V core supply and 3.3 V AVDD supply
    • Optional 1.2 V or 1.8 V IOVDD interface voltage levels
    • I²C (up to 1 MHz) or SPI (up to 3 MHz) interface
    • Compatible with a wide range of cover glass materials
    • Driver compatible with VL53L7CH
    • Pin-to-pin compatible with VL53L8CX