Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

VL53L8CXV0GC/1

VL53L8CXV0GC/1

Active

VL53L8CXV9GC/1

Low-power high-performance 8x8 multizone Time-of-Flight sensor (ToF)

Operating Temp Min Celsius-30.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Package Size6.4 x 3.0 x 1.75
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameOPT. LGA 6.40X3.0

The VL53L8CX is an 8x8 multizone, ToF ranging sensor, which enhances performance under ambient light with a reduced power consumption. Based on STMicroelectronics' FlightSense technology, the sensor is designed to provide accurate ranging up to 400 cm with a 65° diagonal FoV.The VL53L8CX...
Read More

Key features
  • New generation, multizone Time-of-Flight (ToF) sensor with low-power and enhanced distance ranging performance
    • Multizone distance measurement capability with either 4x4 or 8x8 separate zones
    • Autonomous low-power mode with interrupt programmable threshold to wake up the host
    • Ranging up to 400 cm, with enhanced performance under ambient light
    • Multitarget detection and distance measurement in each zone
    • Histogram processing and algorithmic compensation to minimize or remove the impact of cover glass crosstalk
    • Motion indicator for each zone to show if targets have moved and how they have moved
    • Frame rate capability of 60 Hz
  • Fully integrated miniature module with wide field of view (FoV)
    • New
      generation, high-power emitter: 940 nm invisible
      light VCSEL (vertical-cavity surface-emitting
      laser) and integrated analog driver
    • 65° diagonal square FoV using DOEs (diffractive optical elements) on both transmitter and receiver
    • Receiving array of SPADS (single photon avalanche diodes)
    • Low-power microcontroller running firmware
    • Size: 6.4 x 3.0 x 1.75 mm
  • Easy integration
    • Single reflowable component
    • Requires 1.8 V core supply and 3.3 V AVDD supply
    • Optional 1.2 V or 1.8 V IOVDD interface voltage levels
    • I²C (up to 1 MHz) or SPI (up to 3 MHz) interface
    • Compatible with a wide range of cover glass materials
    • Can be hidden behind a dark cover glass
Out of Stock
Operating Temp Min Celsius-30.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Package Size6.4 x 3.0 x 1.75
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameOPT. LGA 6.40X3.0

The VL53L8CX is an 8x8 multizone, ToF ranging sensor, which enhances performance under ambient light with a reduced power consumption. Based on STMicroelectronics' FlightSense technology, the sensor is designed to provide accurate ranging up to 400 cm with a 65° diagonal FoV.The VL53L8CX...
Read More

Key features
  • New generation, multizone Time-of-Flight (ToF) sensor with low-power and enhanced distance ranging performance
    • Multizone distance measurement capability with either 4x4 or 8x8 separate zones
    • Autonomous low-power mode with interrupt programmable threshold to wake up the host
    • Ranging up to 400 cm, with enhanced performance under ambient light
    • Multitarget detection and distance measurement in each zone
    • Histogram processing and algorithmic compensation to minimize or remove the impact of cover glass crosstalk
    • Motion indicator for each zone to show if targets have moved and how they have moved
    • Frame rate capability of 60 Hz
  • Fully integrated miniature module with wide field of view (FoV)
    • New
      generation, high-power emitter: 940 nm invisible
      light VCSEL (vertical-cavity surface-emitting
      laser) and integrated analog driver
    • 65° diagonal square FoV using DOEs (diffractive optical elements) on both transmitter and receiver
    • Receiving array of SPADS (single photon avalanche diodes)
    • Low-power microcontroller running firmware
    • Size: 6.4 x 3.0 x 1.75 mm
  • Easy integration
    • Single reflowable component
    • Requires 1.8 V core supply and 3.3 V AVDD supply
    • Optional 1.2 V or 1.8 V IOVDD interface voltage levels
    • I²C (up to 1 MHz) or SPI (up to 3 MHz) interface
    • Compatible with a wide range of cover glass materials
    • Can be hidden behind a dark cover glass