Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
High-Performance 2.3K-Zone 3D All-in-One LiDAR dToF Sensor
| Operating Range | Commercial |
| Operating Temp Min Celsius | -30.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | OPTICAL LGA 12.1X5.1X4.5MM |
The VL53L9CX is a state of the art, dToF 3D lidar (light detection and ranging) module with market leading resolution of up to 2.3k zones enhancing the ST FlightSense product family. Housed in a miniature reflowable package, it integrates all necessary components to make it a true all-in-one and...
Read More
|
| Operating Range | Commercial |
| Operating Temp Min Celsius | -30.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | OPTICAL LGA 12.1X5.1X4.5MM |
The VL53L9CX is a state of the art, dToF 3D lidar (light detection and ranging) module with market leading resolution of up to 2.3k zones enhancing the ST FlightSense product family. Housed in a miniature reflowable package, it integrates all necessary components to make it a true all-in-one and...
Read More
|