Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

VN330SP-E

VN330SP-E

Active

VN330SPTR-E

Quad high side smart power solid state relay

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO-10

The VN330SP-E is a monolithic device made using STMicroelectronics VIPower technology, intended for driving four indipendent resistive or inductive loads, with one side connected to ground. Active current limitation avoids dropping the system power supply in case of shorted load. Built-in thermal...
Read More

Key features
  • Fast demagnetization of inductive loads
  • Open drain diagnostic output
  • Output current : 0.7A per channel
  • Shorted load and overtemperature protections
  • Digital input clamped at 32V minimum voltage
  • Undervoltage shut-down
  • Conforms to IEC 61131-2
  • Built-in current limiter
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO-10

The VN330SP-E is a monolithic device made using STMicroelectronics VIPower technology, intended for driving four indipendent resistive or inductive loads, with one side connected to ground. Active current limitation avoids dropping the system power supply in case of shorted load. Built-in thermal...
Read More

Key features
  • Fast demagnetization of inductive loads
  • Open drain diagnostic output
  • Output current : 0.7A per channel
  • Shorted load and overtemperature protections
  • Digital input clamped at 32V minimum voltage
  • Undervoltage shut-down
  • Conforms to IEC 61131-2
  • Built-in current limiter