Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
Quad high side smart power solid state relay
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO-10 |
VN340SP-E & VN340SP-33-E are monolithic devices developed using STMicroelectronics' VIPower technology, intended to drive four independent resistive or inductive loads with one side connected to ground. Active current limitation prevents dropping of the system power supply in case of shorted...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.97 | 2% |
| 10-24 | $4.68 | 20% |
| 25-99 | $4.22 | 28% |
| 100-249 | $3.84 | 34% |
| 250-500 | $3.66 | 37% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO-10 |
VN340SP-E & VN340SP-33-E are monolithic devices developed using STMicroelectronics' VIPower technology, intended to drive four independent resistive or inductive loads with one side connected to ground. Active current limitation prevents dropping of the system power supply in case of shorted...
Read More
|