Active
Single channel high side switch
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSSO 24 |
The VN5012AK-E is a monolithic device made using STMicroelectronics VIPower®M0-5 technology. It is intended for driving resistive or inductive loads with one side connected to ground. Active VCCpin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.08 | 2% |
| 10-24 | $3.08 | 23% |
| 25-99 | $2.83 | 29% |
| 100-249 | $2.55 | 36% |
| 250-499 | $2.42 | 40% |
| 500 | $2.40 | 40% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSSO 24 |
The VN5012AK-E is a monolithic device made using STMicroelectronics VIPower®M0-5 technology. It is intended for driving resistive or inductive loads with one side connected to ground. Active VCCpin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility...
Read More
|