📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Single channel high side driver with analog current sense for automotive applications
Operating Range | Automotive |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 (**) |
Grade | Automotive |
Package Name | PowerSSO 12 |
The VN5016AJ-E is a monolithic device made using STMicroelectronics VIPower M0-5 technology. It is intended for driving resistive or inductive loads with one side connected to ground. Active VCCpin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $3.33 | 0% |
10-24 | $3.00 | 10% |
25-99 | $2.84 | 15% |
100-240 | $2.46 | 26% |
240 + |
Contact sales |
Operating Range | Automotive |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 (**) |
Grade | Automotive |
Package Name | PowerSSO 12 |
The VN5016AJ-E is a monolithic device made using STMicroelectronics VIPower M0-5 technology. It is intended for driving resistive or inductive loads with one side connected to ground. Active VCCpin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility...
Read More
|