Active
Single channel high side drive for automotive applications
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-8 |
The VN5160S-E is a monolithic device made using STMicroelectronics VIPower M0-5 technology. It is intended for driving resistive or inductive loads with one side connected to ground. Active VCC voltage clamp protects the device against low energy spikes.The device detects open load condition both...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.47 | 0% |
| 10-24 | $1.08 | 27% |
| 25-99 | $0.97 | 34% |
| 100-249 | $0.86 | 41% |
| 250-499 | $0.81 | 45% |
| 500 | $0.78 | 47% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-8 |
The VN5160S-E is a monolithic device made using STMicroelectronics VIPower M0-5 technology. It is intended for driving resistive or inductive loads with one side connected to ground. Active VCC voltage clamp protects the device against low energy spikes.The device detects open load condition both...
Read More
|