Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

VN540SP-E

VN540SP-E

Active

VN540SPTR-E

Single high-side smart power solid state relay

Operating RangeIndustrial
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO-10

The VN540SP-E is a monolithic devices designed in STMicroelectronics VIPower technology, intended for driving resistive or inductive loads with one side connected to ground. Active current limitation avoids the system power supply dropping in case of shorted load. Built-in thermal shutdown protects...
Read More

Key features
  • 10 V to 36 V supply voltage range
  • Up to IOUT = 2.8 A operating current
  • RDS(on) = 50 mW
  • Vdemag = VCC - 55 V
  • Digital input clamped at 32 V
  • Protection against:
    • Loss of ground
    • Shorted load and overtemperature
  • Built-in current limiter
  • Undervoltage shutdown
  • Open drain diagnostic output
  • Fast demagnetization of inductive loads
Out of Stock
Operating RangeIndustrial
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO-10

The VN540SP-E is a monolithic devices designed in STMicroelectronics VIPower technology, intended for driving resistive or inductive loads with one side connected to ground. Active current limitation avoids the system power supply dropping in case of shorted load. Built-in thermal shutdown protects...
Read More

Key features
  • 10 V to 36 V supply voltage range
  • Up to IOUT = 2.8 A operating current
  • RDS(on) = 50 mW
  • Vdemag = VCC - 55 V
  • Digital input clamped at 32 V
  • Protection against:
    • Loss of ground
    • Shorted load and overtemperature
  • Built-in current limiter
  • Undervoltage shutdown
  • Open drain diagnostic output
  • Fast demagnetization of inductive loads