VN5770AKPTR-E NRND

Quad smart power solid state relay for complete H-bridge configurations
Quantity $ per Unit Savings
1 - 9$3.156%
10 - 24$2.834%
25 - 99$2.6810%
100 - 249$2.3222%
250 - 499$2.2126%
500$1.9833%
Contact Sales
In stock:
$2.96
Parameter NameParameter Value
Operating RangeAutomotive
Supply Voltage Min Volt4.5
Supply Voltage Max Volt16.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack1
GradeAutomotive
Package NameSO-28
Key features
  • ECOPACK®: lead free and RoHS compliant
  • Automotive Grade: compliance with AEC guidelines
  • General features
    • Inrush current management by active power limitation on
      the high-side switches
    • Very low standby
      current
    • Very low electromagnetic
      susceptibility
    • Compliance with European directive
      2002/95/EC
  • Protection
    • High-side drivers undervoltage
      shutdown
    • Overvoltage
      clamp
    • Output current
      limitation
    • High and low-side overtemperature
      shutdown
    • Short circuit
      protection
    • ESD protection
  • Diagnostic functions
    • Proportional load current
      sense
    • Thermal shutdown indication on both the high and
      low-side switches