VN5E010AHTR-E

VN5E010AHTR-E

VN5E010AH-E

NRND

10 milliohm high-side driver with analog current sense for automotive applications

Quantity $ per Unit Savings
1 - 9$3.550%
10 - 24$3.1910%
25 - 99$3.0215%
100 - 249$2.6226%
250 - 499$2.4830%
500$2.2337%
Contact Sales
In stock
$3.55
Parameter NameParameter Value
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack1
GradeAutomotive
Package NameTO-252 6L
Key features
  • General Inrush current active management by power limitation Very low standby current 3 V CMOS compatible inputs Optimized electromagnetic emissions Very low electromagnetic susceptibility In compliance with the 2002/95/EC european directive Very low current sense leakage
  • Protection Undervoltage shutdown Overvoltage clamp Load current limitation Self limiting of fast thermal transients Protection against loss of ground and loss of VCC Overtemperature shut down with autorestart (thermal shutdown) Reverse battery protection with self switch on of the Power MOSFET Electrostatic discharge protection
  • Diagnostic functions Proportional load current sense High current sense precision for wide current range Current sense disable OFF-state open-load detection Output short to VCC detection Overload and short to ground (power limitation) indication Thermal shutdown indication