VN5E016AHTR-E

NRND
16 mΩ high-side driver with analog current sense
Quantity $ per Unit Savings
1 - 9$2.820%
10 - 24$2.5410%
25 - 99$2.4015%
100 - 249$2.0527%
250 - 499$1.9232%
500$1.6940%
Contact Sales
In stock:
$2.82
Parameter NameParameter Value
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack1
GradeAutomotive
Package NameTO-252 6L
Key features
  • General
    • Inrush current active management by power limitation
    • Very low standby current
    • 3.0 V CMOS compatible inputs
    • Optimized electromagnetic emissions
    • Very low electromagnetic susceptibility
    • In compliance with the 2002/95/EC European directive
  • Diagnostic functions
    • Proportional load current sense
    • High current sense precision for wide current range
    • Current sense disable
    • Off-state open-load detection
    • Output short to VCC indication
    • Overload and short to ground (power limitation) indication
    • Thermal shutdown indication
  • Protections
    • Undervoltage shutdown
    • Overvoltage clamp
    • Load current limitation
    • Self limiting of fast thermal transients
    • Protection against loss of ground and loss of VCC
    • Overtemperature shutdown with auto restart (thermal shutdown)
    • Reverse battery protected
    • Electrostatic discharge protection