🎉 Year-end promotion starts now! Get FREE SHIPPING sitewide until Nov. 28th.

VN5MB02TR-E

VN5MB02TR-E

VN5MB02-E

Active

Motor bike blinker

Quantity $ per Unit Savings
1 - 9$2.300%
10 - 24$2.0810%
25 - 99$1.9615%
100 - 249$1.6827%
250 - 499$1.5732%
500$1.3740%
Contact Sales
Out of stock
$2.30
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
Operating Voltage Min Volt9.0
Operating Voltage Max Volt16.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NameSO-16

The VN5MB02-E is a Smart Power driver for motorbike blinker; it is connected between the battery positive terminal (VCCpin) and a mechanical switch to the right or left side. As soon as the series switch connects the OUT pin to the bulbs, the device begins to turn on/off with a 50% duty cycle.


External low voltage capacitors are needed for supplying the device (CEXT), for stabilizing the internal voltage regulator output (CREG) and for setting the oscillating frequency (CFREQ).


When a low load is detected, output current lower than Idf, flashing frequency is automatically doubled.


The internal current shutdown latches the VN5MB02-E when a heavy overload occurs; thermal limitation reduces the stress on the device if the junction temperature raises (for instance when a soft over current event, not triggering the current latch protection, happens). If the overload condition lasts more than a time tfault, the VN5MB02-E is latched.

Key features
  • Complete direction indicator in a SMD package
  • Double frequency flashing in low load conditions
  • High accuracy in setting operating frequency and low load detection
  • Maximum current protection with latch
  • Reverse battery protected
  • Cycle by cycle thermal limitation
  • Suitable for load configuration up to 2 x 10 W + 3.4 W
  • Open-load detection for FAST line change (patent pending)