VN5R003HTR-E

VN5R003HTR-E

VN5R003H-E

Active

3 mOhm reverse battery protection switch

Quantity $ per Unit Savings
1 - 9$2.750%
10 - 24$2.4810%
25 - 99$2.3415%
100 - 249$2.0326%
250 - 499$1.9330%
500$1.7237%
Contact Sales
Out of stock
$2.75
Parameter NameParameter Value
Operating RangeAutomotive
Supply Voltage Max Volt41.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
Operating Voltage Min Volt4.5
Operating Voltage Max Volt28.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack1
GradeAutomotive
Package NameTO-252 6L
Key features
  • General
    • Optimized electromagnetic emissions
    • Very low electromagnetic susceptibility
    • Compliant with European directive 2002/95/EC
  • Protections
    • Automatic switch off in case of negative input voltage
    • Electrostatic discharge protection