📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

VN7000AYTR

Active

High-side driver with MultiSense analog feedback for automotive applications

Quantity $ per Unit Savings
1 - 9$8.710%
10 - 24$7.8610%
25 - 36$7.5014%
Contact Sales
In stock
$8.71
Parameter NameParameter Value
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePWSSO 36

The device is a single channel high-side driver manufactured using ST proprietary VIPower® M0-7 technology and housed in PowerSSO-36 package. The device is designed to drive 12 V automotive grounded loads through a 3 V and 5 V CMOS-compatible interface, providing protection and diagnostics.


The device integrates advanced protective functions such as load current limitation and overload management by ΔTJ and over-temperature shut-down with latch-off.


A toggling on the INPUT pin unlatches the output in case of fault.


A dedicated multifunction multiplexed analog output pin delivers sophisticated diagnostic functions including high precision proportional load current sense, supply voltage feedback and chip temperature sense, in addition to the detection of overload and short circuit to ground, short to VCC and OFF-state open-load.


A sense enable pin allows OFF-state diagnosis to be disabled during the module low-power mode as well as external sense resistor sharing among similar devices.


A R_mode pin allows to switch low respectively high RDSon operating mode, so to adapt current sense precision and current limitation accordingly to the selected load.

Key features
  • AEC-Q100 qualified
  • Extreme low voltage operation for deep cold cranking applications (compliant with LV124, revision 2013)
  • General
    • Single channel smart high-side driver
    • Very low standby current
    • Compatible with 3 V and 5 V CMOS outputs
  • MultiSense diagnostic functions
    • Multiplexed analog feedback of: load current, VCC supply voltage and TCHIP device temperature
    • Overload and short to ground indication
    • Thermal shutdown indication
    • OFF-state open-load detection
    • Output short to VCC detection
    • Sense enable/disable
  • Protections
    • Undervoltage shutdown
    • Overvoltage clamp
    • Load current limitation
    • Latch-off on over-temperature (ΔTJ_SD or TSD)
    • Loss of ground and loss of VCC
    • Reverse battery with self switch of the PowerMOS
    • Electrostatic discharge protection