Active
Single channel 3 mOhm High-side driver with Current Sense analog feedback for automotive applications
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | HPAK + 1 (OCTAPAK) |
The device is a single channel high-side driver manufactured using ST proprietary VIPower® technology and housed in the Octapak package. The device is designed to drive 12 V automotive grounded loads through a 3 V and 5 V CMOS-compatible interface, and to provide protection and...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.53 | 0% |
| 10-24 | $3.45 | 24% |
| 25-99 | $3.18 | 30% |
| 100-249 | $2.87 | 37% |
| 250-499 | $2.73 | 40% |
| 500 | $2.65 | 42% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | HPAK + 1 (OCTAPAK) |
The device is a single channel high-side driver manufactured using ST proprietary VIPower® technology and housed in the Octapak package. The device is designed to drive 12 V automotive grounded loads through a 3 V and 5 V CMOS-compatible interface, and to provide protection and...
Read More
|